Philips Actinic BL TL(-K) / TL-D(-K)
Actinic BL TL(-K)/TL-D(-K) – optimized for Electronic Fly Killers
Products
Product family information
Description
With an optimized spectrum matching the eye sensitivity of the housefly, Actinic BL TL(-K)/TL-D(-K)/TL-E/PL-S and PL-L lamps are perfect for attracting insects. They have virtually no UV-B output, and so are perfectly safe. What's more, with the lowest mercury content in the industry and being 100% lead-free, these lamps represent a very good environmental choice. Furthermore, the availability of a wide range of form factors (straight (T5, T8, T12), circular (TL-E) and compact (PL-S/PL-L)) and wattages enables you to make all kinds of designs for your electronic fly killers
Benefits
Perfectly matches the eye sensitivity of houseflies and in this way attracts more insects
Safe for use
Features
Emits long-wave UV-A radiation in the 350-400nm range
UV-B/UV-A ratio less than 0.1 % (UV-B 280-315nm)
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.