Pakistan - English

Philips Actinic BL PL-L Secura

Actinic BL PL-L Secura - compact and HACCP-approved

Products

Product Compare
36
-
-
-
2G11

Product family information

Description

With an optimized spectrum matching the eye sensitivity of the housefly, Actinic BL PL-L Secura lamps are perfect for attracting insects. With the compact PL-L product format in a variety of wattages, new attactive designs are possible. Furthermore, these lamps have virtually no UV-B output, and so are perfectly safe. In addition, they have a special "Secura" sleeve that keeps all glass and components together in the case of accidental breakage. This eliminates the risk of glass splinters showering down on food preparation areas, for example. And that is why it meets the strict HACCP requirements. What's more, with the lowest mercury content in the industry and being 100% lead-free, these lamps represent a very good environmental choice.

Benefits

  • Perfectly matches the eye sensitivity of houseflies and in this way attracts more insects

  • Safe for use

Features

  • Emits long-wave UV-A radiation in the 350-400 nm range

  • UV-B/UV-A ratio less than 0.1% (UV-B 280-315 nm)

Applications

  • Insect traps, Electronic Fly Killers (EFKs)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads