Pakistan - English

Philips MSR

MSR – bright vivid colors, always

Products

Product Compare
MSR 700 1CT/8

MSR 700 1CT/8

928078005114
700
55,000
5900
-
G22
MSR 1200 1CT/3

MSR 1200 1CT/3

928078105114
1,200
103,000
5900
-
G22
MSR 700/2 1CT/8

MSR 700/2 1CT/8

928171505114
700
55,000
7200
-
G22
575
47,000
6990
-
GX9.5
MSR 1200/2.1CT/3

MSR 1200/2.1CT/3

928171805114
1,200
104,000
7200
-
G22

Product family information

Description

The high color rendering index of the single ended MSR series ensures that everyone in the audience can enjoy the true colors of the scenery, the stage props, the players and their costumes – in fact everything that is on stage can be made bright and vivid in daylight quality light. Also, thanks to the single ended lamp concept, the luminaire has optimal light collection and direction possibilities to help ensure brightness on stage exactly where and when it is needed. In addition, the MSR can be used in any burning position for easy set-up and convenience.

Benefits

  • Optimal light collection

  • Excellent color characteristics

Features

  • Single ended lamp concept

  • High CRI

Applications

  • Theatre stages
  • Discos
  • Events
  • Shows

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads