Pakistan - English

Philips MSR Gold™ FastFit

MSR Gold™ FastFit – easy lamp replacement in seconds

Products

Product Compare
700
54,000
6000
-
PGJX50
2,000
157,000
7500
-
PGJX50
700
46,000
7500
-
PGJX50
2,500
195,500
7200
-
PGJX50
1,500
119,550
6000
-
PGJX50
1,500.0
127,500
5700
-
PGJX50
1,200
92,000
6000
-
PGJX50
2,000
180,000
6050
-
PGJX50

Product family information

Description

All lamps burn out eventually, but when this happens with single ended MSR Gold™ FastFit, it is replaced in seconds – thanks to the specially designed lamp base and lamp holder. This lamp provides a high beam intensity of pure, white light for a truly illuminating performance, while the gold-plated caps provide superior heat protection and prevent premature failure. P3 technology allows use in any position and at higher temperatures, further extending lamp life and consistency of high-quality light output. Also, because the FastFit design is applied to Philips Halogen lamps, switching between lamp technologies can be done quickly and easily. The Philips MSR GoldTM FastFit can be operated in a lamp wattage range between 700W and 2500W.

Benefits

  • Lamp replacement in just seconds, exchangeable with halogen lamp

  • High beam intensity

Features

  • Philips FastFit

  • Very short arc

Applications

  • Entertainment

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads