Philips PAR56 and PAR64

PAR56 and PAR 64 – picking out the smallest of details

Products

Product Compare
1,000
-
3200
-
GX16d
1,000
-
3200
-
GX16d
1,000
-
3200
-
GX16d
300
-
3000
-
GX16d
300
-
3000
-
GX16d

Product family information

Description

These self-contained spotlights are ideal for intensifying the visual experience in all kinds of clubs, that is because their accurate beam control picks out even the smallest of details even over long distances. This beam control makes the PAR 56 and PAR 64 excellent for long-range light projections. In addition, the universal burning feature provides complete flexibility of luminaires angle and position, while the front glass of the PAR56 provides thermal and physical protection. The result? Complete creative freedom to achieve the desired effect. Immediate re-strike also ensures instant resumption of entertainment after any power interruption.

Benefits

  • Allows details to be picked out over long distances with good beam control

  • Excellent for long-range light projections

Features

  • Self-contained spotlight

  • Front glass

Applications

  • Ideal for a wide range of performance and event lighting applications, for example in clubs, studios and theaters

Downloads