Philips CDM-SA/T

CDM-SA/T – the greener way to light up the night

Products

Product Compare
155.0
13,000
4200
-
G12

Product family information

Description

With a high luminous efficacy producing more lumens per watt than standard Architainment lamps, the CDM-SA/T is the greener alternative to light up the night. In addition, the optimal lamp filling and short arc of the lamp create a high beam intensity and excellent color rendering.

Benefits

  • High lumen output

  • High beam intensity

Features

  • High luminous efficacy

  • Compact arc

Applications

  • Advertising/text projection
  • Fibre optics
  • Decorative outdoor, architectural lighting
  • Shops and shop windows

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads