Pakistan - English

Philips CLASSICTONE Superlux

Product Description

Products

Product family information

Description

Mushroom-shaped (E-shaped) lamps in various diameters

Benefits

  • Gives up to 35% more light on the working plane with no extra energy consumption

Features

  • Partial white bulb finish with a white window in a mushroom shape

  • Shields the filament and directs light to where it is needed

Applications

  • Wherever higher local lighting levels are required, e.g. for reading or task lighting

Downloads