Pakistan - English

Philips SPOTONE Ring Mirror Spotline

Product Description

Products

Product family information

Description

Reflector lamps based on advanced spotlighting technology

Benefits

  • Centre-beam intensities up to 100% higher than with conventional reflector lamps

Features

  • Optic gives double reflection of part of the light emitted by the filament

  • Beam spread and luminous intensity make these lamps especially suitable wherever space is limited and in small luminaires

Applications

  • All the benefits of high-performance, high-efficiency spotlighting, simply by replacing conventional reflector lamps with ring mirror lamps of the same size and wattage
  • Display lighting in shops, hotels, restaurants and homes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SPOTONE Ring Mirror Spotline en_AA pdf 507.0 kB

Visuals

Family-Photographs-SPOTONE Ring Mirror Spotline
Multiple assets