Pakistan - English

Philips Rough / Vibration Service

Rough Service Incandescent Lamps

Products

50A/2P/RS 12/2 PK
925278036104
100A/2P/RS 12/2
925283534304

Product family information

Description

Philips Family of Specialty Incandescents provide the perfect light for dramatic accents and display lighting as well as general lighting in a variety of applications.Rough Service incandescent lamps have an exceptionally strong filament for which a special filament wire is used, which makes these lamps extremely suitable for places where shocks, bumps and vibrations frequently occur. The clear version, with its completely visible filament, is a brilliant light source, whereas the inside-frosted lamp is used wherever well diffused light is required.

Benefits

  • An exceptionally strong filament resists shocks, bumps and vibrations.

Features

  • Rugged design resists vibration.

  • Incandescent, vacuum or gas-filled lamp with clear or inside-frosted bulb.

Applications

  • IdeaI for use in worklights and other fixtures subject to rough handling. Suited for Ships, engine rooms, mines, elevators public transport buses and trains and other industrial applications.

Downloads