Pakistan - English

Philips Appliance Microwave Oven Tubular

Product Description

Products

Product Compare
25.0
172
2700
-
E14

Product family information

Description

Tubular vacuum lamp with clear bulb

Benefits

  • Reinforced filament construction for resistance to vibration

  • Easy mounting with various fixing parts allows the lamps to be used in the area in the oven where light is needed

Features

  • Reinforced single / double coil filament

  • T-CLICK design specially developed for use in microwave ovens

Applications

  • Microwave ovens

Downloads