Pakistan - English

Philips SON-T

Product Description

Products

Product Compare
70.0
-
2000
-
E27
70.0
-
2000
-
E27
960.0
-
2000
-
E40
100.0
-
2000
-
E40
100.0
-
2000
-
E40
SON-T 150W E E40 1SL/12

SON-T 150W E E40 1SL/12

928487100094
153
-
2000
-
E40
153
-
2000
-
E40
153
-
2000
-
E40

Product family information

Description

High Pressure Sodium lamp with clear tubular outer bulb

Benefits

  • SON-T is a cost-efficient and reliable solution in High Pressure Sodium

Features

  • Clear tubular outer bulb

  • High luminous efficacy

Applications

  • Road and residential lighting
  • Decorative floodlighting
  • Commercial and industrial applications
  • Recreational sports facilities indoor and outdoor

Warning & Safety

  • Control gear must include end-of-life protection (IEC60662, IEC 62035)

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads