Products
Product family information
Description
High performance, Long life and Superior light quality. A compact, energy efficient metal halide lamp that provides crisp, sparkling light wih long life and high efficiency.
Benefits
Features
Long life up to 20,000 hours for 360 and 400 watt lamps.
Up to 100 lumens per watt.
Applications
Warning & Safety
R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)