Pakistan - English

Philips MASTER MHN-SE

Product Description

Products

Product family information

Description

Very compact quartz metal halide lamps with single-pinch GX-22 lamp cap

Benefits

  • Allows compact, highly efficient luminaire systems with high‑precision optics for good beam control and minimal light spill

  • Very good color rendering creates a pleasant ambience with high visual comfort for players and spectators

Features

  • Single-pinch concept for superior optical performance

  • High luminous efficacy

Applications

  • Professional sports lighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads