Pakistan - English

Philips MASTER MHN-FC

Product Description

Products

Product family information

Description

Compact quartz metal halide lamps with double pinch

Benefits

  • Allows compact luminaire systems with precision optics for minimal light spill

  • Good color rendering creates a pleasant ambience with high visual comfort for players and spectators

Features

  • Double-pinch concept results in long lifetime

  • Choice of 1000 W and 2000 W types

Applications

  • Recreational sports and area floodlighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads