Products
928076109299
928473709299
928481300096
928481300097
928481300098
928481600094
928481600095
928481600096
Product family information
Description
Quartz metal halide lamps with clear outer bulb
Benefits
High safety and comfort level, maintained over life
Minimal maintenance cost
Features
Clear tubular outer bulb
Unique 3-band technology resulting in high luminous efficacy, both initially and over long lifetime
Applications
Warning & Safety
Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures