Philips MH-NaSc

Product description

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
175.0
-
4300
-
E40
250.0
-
4000
-
E40
250
-
3600
-
E40
400.0
-
3900
-
E40
400.0
-
-
-
E40
76
-
4000
-
E27
MH 70W/640 E27 CL 1SL/24

MH 70W/640 E27 CL 1SL/24

928484400093
76
-
4000
-
E27
105
-
4200
-
E27

Product family information

Description

Sodium Scandium Metal Halide Lamps consisting of a gasfilled glass bulb, which alternatively are clear or internal coated, and a quartz discharge tube (DT).

Benefits

  • Energy saving solution with better color appearance and rendering property for conventional version.

Features

  • Quartz discharge tube containing high-pressure mercury and a mixture of Sodium and Scandium halides, which contribute to multi-lines spectra; with Ar to aid ignition.

  • Better colour rendering index around 60

Applications

  • Stadium and sports facilities lighting
  • Industrial and commercial lighting—factory
  • supermarket and exhibition hall etc.
  • Public lighting—square, station, port, airport etc.
  • Decorative flood lighting—monument, buildings e.g.
  • hotel

Downloads