Pakistan - English

Philips MASTER HPI-T Plus

Product Description

Products

MASTER HPI-T Plus 250W/645 E40 1SL/12

MASTER HPI-T Plus 250W/645 E40 1SL/12

928481300096
MASTER HPI-T Plus 400W/645 E40 1SL/12

MASTER HPI-T Plus 400W/645 E40 1SL/12

928481600094

Product family information

Description

Quartz metal halide lamps with clear outer bulb

Benefits

  • High safety and comfort level, maintained over life

  • Minimal maintenance cost

Features

  • Clear tubular outer bulb

  • Unique 3-band technology resulting in high luminous efficacy, both initially and over long lifetime

Applications

  • Sports lighting. floodlighting of buildings and monuments, area lighting e.g. harbours and building sites, canopy lighting e.g. petrol stations, horticultural lighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads