Pakistan - English

Philips Horticulture

The role of light in the growth and development of plants

Products

Product family information

Description

Plant growth (photosynthesis) is not determined by lux or energy, but by the photons from the blue to red (400–700 nm) part of the spectrum. This is called growth light! For horticulture, natural daylight (global radiation) is in most cases measured in terms of energy (J orW) with a solar meter. This meter is generally positioned on top of the greenhouse.The value of global radiation is important for climate and humidity control in the greenhouse. Agrolite XT lamps are specially developed for maximum growth light and are among the most efficient light sources available for horticulture.

Benefits

  • Control the light period by extending the natural day length with artificial light.

  • Supplements daylight in greenhouses with "growth-light".

Features

  • High lumen and growth light maintenance safeguards a constant crop quality and quantity over life.

  • Ceramic discharge tube with PIA technology for long and reliable lifetime.

Applications

  • Ideal for growing vegetables and flowers.

Downloads