Philips MASTERColour CDM-T Elite MW

Perfect sparkle, reliable life

Products

Product Compare
315.9
34,300
4200
-
PGZX18

Product family information

Description

The medium wattage lighting system that gives superior, longer-lasting white light for both indoor and outdoor use

Benefits

  • High quality sparkling white light

  • Highest energy saving and lowest cost of ownership

Features

  • Very high-quality white light with excellent colour rendering

  • Long reliable lifetime combined with highest system efficacy

Applications

  • Outdoor; floodlighting of buildings and other interesting structures. Illumination of roads and pedestrian areas, public spaces, car parks, petrol stations etc.
  • Indoor; larger (high-bay) retail outlets, warehouses, manufacturing facilities etc.

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing, except for protected versions with PGZX18 cap, which are designed for open luminaires (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads