Philips Halogen Clickline G9
The new halogen mains-voltage capsule. Compact shape, crisp white light
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
Halogen MV Click 29.0W G9 230V CL 1CT925640644201 | 28.0 | 370 | 2800 | - | G9 | ||
Halogen MV Click 19.0W G9 230V CL 1CT925697744209 | 18 | 204 | 2800 | - | G9 |
2 items
Product family information
Description
Ideal solution for small decorative luminaires. UV-block glass and safety fuse allow usage without cover glass. The compact Clickline gives crisp white light over a long lifetime.
Benefits
Bright, sparkling halogen light to create the right atmosphere
Fully dimmable, from 0 to 100%, to meet different brightness requirements
Features
Superior quality of light with excellent color rendering (Ra=100)
Mains-voltage lamp, no transformer needed