Philips HalogenA PAR38
Spot of crisp white light – modern alternative to conventional reflector lamps
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
100 W E27 cap Dimmable Halogen reflector bulb924712836383 | 100 | - | 2800 | - | E27 |
1 item
Product family information
Description
Mains-voltage halogen reflector that is easy to install instead of conventional reflector lamps, putting your objects in a superior-quality spot light. Provides crisp halogen light over a long lifetime.
Benefits
Bright, sparkling halogen light to put your objects in the spotlight
Fully dimmable, from 0 to 100%, to meet different brightness requirements
Features
Superior quality of light with excellent color rendering (Ra=100)
Mains-voltage lamp, no transformer needed