Pakistan - English

Philips Essential MV MR16 Alu

Trusted quality for best performance

Products

Product family information

Description

The Essential MV MR16 Alu is part of the Philips "Value for Money" ranges. It is ideal for professional end-users looking for accent light - without a transformer - to create contrast in shops, hotels and restaurants.

Benefits

  • Accent light to create the perfect focus on the objects to be lit

  • Aluminum reflector to direct most of the heat to the front, ideal for heat-sensitive ceilings and luminaires

Features

  • Bright sparkling light to create ambient atmosphere.

  • Excellent color rendering (Ra=100) to present the true color of objects.

Applications

  • Shops, hotels and restaurants

Downloads