Pakistan - English

Philips Essential LV Capsule

Trusted quality for best performance

Products

Product family information

Description

The Essential LV Capsule is part of the Philips "Value for Money" ranges. It is the smallest lamp available on the market, ideal for professional end-users looking for bright sparkling light from a compact light source in hotels and restaurants.

Benefits

  • Small size for an easy fit into the luminaire

  • Axial filament to create a uniform beam

Features

  • Bright sparkling light to create ambient atmosphere.

  • Excellent color rendering (Ra=100) to present the true color of objects.

Applications

  • Hotels and restaurants

Warning & Safety

  • This lamp is pressurized and could shatter, so to avoid any injury and to avoid exposure to ultraviolet radiation, use only in fixtures that provide a protective shield of tempered glass.

Downloads