Pakistan - English

Philips TL5 Essential HO Super 80

An affordable TL5 lamp with high light output

Products

Product family information

Description

Low-pressure mercury discharge T5 lamp with tubular 16 mm envelope and high lumen output.

Benefits

  • Allows system miniaturization and maximum freedom in luminaire design

  • Optimized for installations requiring high luminous flux

Features

  • Designed for high lumen output and system miniaturization

  • Highly efficient 3-band fluorescent coating in combination with precoating

Applications

  • Industry, public buildings, airports, indoor sports facilities, warehouses

Warning & Safety

  • 20,000 hours lifetime (50% survival point, 3-hour cycle) with ENEC-compliant preheat ballast Lifetime performance may differ on non-ENEC-compliant ballasts

Downloads