Pakistan - English

Philips T5 Preheat

Preheat T5

Products

F8T5/CW PH 25PK
928001003321
F13T5/CW PH 25PK
928001503332

Product family information

Description

Philips T5 Fluorescent Lamps are incredibly powerful, environmentally responsible, long life lamps with an ultra-slim profile. This translates into reduced maintenance and disposal costs and also allows the use of smaller fixtures—which reduces ceiling clutter.

Benefits

  • Energy saving lamps over T8 and T12 lamps.

  • Small profile.

Features

  • Require a starter or preheat switch. Several seconds of warm-up time is required before starting.

  • Available in 4, 6, 8 and 13 Watt Cool White, 6 and 8 Watt Daylight, 8 Watt Warm White, 8 and 13 Watt Ultralume.

Applications

  • Ideal for use in under cabinet lighting.

Downloads