Products
Product family information
Description
This TL5 lamp (tube diameter 16 mm) offers high light output. The TL5 HO lamp is optimized for installations requiring high light output and offers excellent lumen maintenance and color rendering. Application areas vary from offices and industry to schools and retail environments.
Benefits
Allows system miniaturization and maximum luminaire design freedom
Lamp lengths enable easy fitting into ceiling module systems
Features
40% thinner than TL-D lamps
Designed for high llight output and system miniaturization
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.