Pakistan - English

Philips MASTER TL5 High Output Eco

The world's most efficient and brightest fluorescent lighting

Products

Product family information

Description

This extremely efficient TL5 lamp (tube diameter 16 mm) saves considerable energy by simple lamp-for-lamp replacement. The TL5 HO Eco lamp is optimized for installations requiring high light output and offers excellent lumen maintenance and color rendering. Application areas vary from offices and industry to schools and retail environments.

Benefits

  • Up to 10 % energy saving with simply changing the lamp

  • The same quality of light as compared with MASTER TL5 HO lamps

Features

  • High lamp efficacies up to 109 lm/W

  • Up to 10% power reduction in comparison with standard MASTER TL5 HO lamps

Applications

  • Offers very economic solutions for high-ceiling lighting in shops, industry and department stores
  • The high luminous flux gives optimal results in aesthetic pendants and furniture-mounted luminaires in offices, workshops, restaurants and reception areas

Warning & Safety

  • A reduction in energy consumption is only achieved with current-controlled gear.

  • The lamps operate perfectly with power-controlled gear, but in that case the light output can be up to 10% higher.

Downloads