Pakistan - English

Philips MASTER TL5 Circular

Extended design possibilities

Products

Product family information

Description

This circular TL5 lamp (tube diameter 16 mm) offers extended design possibilities. The slim tube allows the creation of extremely flat luminaires and enables omni-directional light distribution. It is suitable for a wide range of professional and semi-professional applications, and is ideal for use in shops, offices and public areas with unconventional layouts.

Benefits

  • Slim 16 mm tube allows creation of extremely flat luminaires

  • Allows appealing circular designs

Features

  • Perfect circular shape

  • Highly efficient 3-band fluorescent coating

Applications

  • Brings the benefits of TL5 lighting to an even wider range of attractive applications
  • Suitable for a wide range of professional and semi-professional applications
  • Ideal for use in shops, offices and public areas with non-traditional lay-outs
  • Amalgam lamps 55W and 60W are limited suitable for dimming applications

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads