Pakistan - English

Philips U-Bent Rapid Start T12

Environmentally Responsible Lamps

Products

FB40DX/6 12PK
927862005704

Product family information

Description

Philips T12 fluorescent lamps provide high performance and long life in a wide range of sizes, shapes, and types.

Benefits

  • Sustainable Lighting Solution -Less mercury and fewer lamps in landfills, combined with energy efficiency, reduces the impact on the environment.

  • 12 month warranty period.

Features

  • Full Line of 6" Leg Spacing.

  • Outstanding Lumen Performance.

Applications

  • Ideal for commercial applications with 2' x 2' fixtures.

Downloads