Pakistan - English

Philips TL-E LIFEMAX Standard Colours

Circular shaped, basic fluorescent lighting

Products

Product family information

Description

This circular TL lamp (tube diameter 29 mm) enables omni-directional light distribution. It is suitable for use in a wide range of luminaires for various purposes where color rendering is not important.

Benefits

  • Standard colours with moderate colour rendering (R a 50 - 70)

  • Create atmospheres from warm white to cool daylight

Features

  • Available in varying colour designations

  • Symmetrical, omni-directional light distribution

Applications

  • Suitable for use in a wide range of luminaires for various purposes, including many decorative luminaires
  • Ideal for `human' applications such as schools, offices, shops, theatres etc. where colour rendering is not an important factor

Downloads