Pakistan - English

Philips TL-E Circular Standard Colours

Circular shaped, basic fluorescent lighting

Products

Product family information

Description

This circular TL lamp (tube diameter 29 mm) enables omni-directional light distribution. It is suitable for use in a wide range of luminaires for various purposes where color rendering is not important.

Benefits

  • Create atmospheres from warm white to cool daylight

  • Symmetrical, omnidirectional light distribution

Features

  • Standard colors with moderate color rendering and varying color designations

Applications

  • Suitable for use in a wide range of luminaires for various purposes, including many decorative luminaires where color rendering is not important

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads