Pakistan - English

Philips Slimline T12

Environmentally Responsible Lamps

Products

Product family information

Description

Philips leads the industry with the lowest level mercury technology. Reducing the mercury level (source reduction) during the manufacturing phase is essential to creating products that are less harmful to the environment.

Benefits

  • Sustainable Lighting Solution -Less mercury and fewer lamps in landfills, combined with energy efficiency, reduces the impact on the environment.

  • 12 month warranty period.

Features

  • Sustainable Lighting Solution.

  • Reduces the impact on the environment.

Applications

  • Ideal for use in mid to high bay production, warehouse and distribution facilities.

Downloads