Pakistan - English

Philips MASTER TL-E Circular Super 80

Circular shaped fluorescent lighting with improved color rendering

Products

Product family information

Description

This circular TL lamp (tube diameter 29 mm) enables omni-directional light distribution. It is suitable for use in a wide range of luminaires for various purposes, including decorative ones, in ‘human’ applications such as schools, offices, shops and homes, and for lighting of residential areas.

Benefits

  • /80 colors have good color rendering and high efficacy compared with standard colors

  • Symmetrical, omnidirectional light distribution

Features

  • Available in various color designations

Applications

  • Suitable for use in a wide range of luminaires for various purposes, including decorative luminaires
  • Ideal for ‘human' applications such as schools, offices, shops and homes

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads