Pakistan - English

Philips High CRI T12

Superior color rendering

Products

Product family information

Description

Philips T12 High CRI Lamps are energy-efficient lighting solutions and provide excellent color consistency over the life of the lamp.

Benefits

  • Low mercury and TCLP compliant*

  • Reduced maintenance costs with fewer relamping cycles

Features

  • Up to 90 CRI

  • Operates on magnetic or electronic ballast

Applications

  • Ideal for applications requiring superior color and continuous maintained light output.

Downloads