Pakistan - English

Philips TL Mini Standard Colours

Small size fluorescent lamp

Products

Product family information

Description

This TL Miniature lamp (tube diameter 16 mm) is a lamp with small dimensions, which enables system miniaturization and offers the possibility of operation on low-voltage DC supply. It is ideal for applications where space is limited but where color rendering and efficacy are not the most important factors, such as orientation, signage and emergency lighting.

Benefits

  • Creates atmospheres from warm white to cool daylight

Features

  • 16 mm diameter tubes with moderate color rendering

Applications

  • Ideal for applications where space is limited and color rendering is not important
  • Orientation lighting
  • Emergency lighting

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads