Philips MASTER TL Mini Super 80 Emergency Lighting

Small size fluorescent lamp with improved light quality for Emergency Lighting

Products

Product Compare
7.1
450
4000
-
G5

Product family information

Description

This TL Miniature lamp (tube diameter 16 mm) is a lamp with small dimensions, which enables system miniaturization and offers the possibility of operation on low-voltage DC supply. It is ideal for applications where better color rendering and efficacy (than standard colors) are required and where space is limited. Main application is for Emergency lighting.

Benefits

  • Good color rendering

  • High efficacy, both initially and during lamp lifetime, with high lumen maintenance compared with standard lamps

Features

  • Small diameter tubes

  • Highly efficient 3-band fluorescent coating

Applications

  • Ideal for applications where space is limited and requiring better color rendering and efficacy than standard colors, dedicated for Emergency lighting

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads