Pakistan - English

Philips Tuff Guard High CRI T8 Lamps

Help protect your customers, employees,and reputation

Products

Product family information

Description

Tuff Guard T8 lamps are designed to contain shattered glass particles in case of accidental breakage. Coated lighting is essential to help ensure the welfare of your customers, employees, and operation.

Benefits

  • Reduced impact on the environment without sacrificing performance

  • ALTO II means 50% less mercury than the original ALTO T8 lamps

Features

  • 95% lumen maintenance and reduced lamp-end blackening

  • 90 color rendering index

Applications

  • Industry
  • Food & Retail

Warning & Safety

  • The lamps must be installed and operating in ambient temperatures below 120°F.

  • The lamps cannot be used in fixtures employing defective ballasts, ballasts that have been used longer than their rated life or ballasts that are improperly wired.

Downloads