Philips TL-D Colored

Yellow, Red, Green and Blue fluorescent lighting

Products

Product Compare
18.0
25
-
-
G13 | Medium Bi-Pin Fluorescent
18.0
700
-
-
G13 | Medium Bi-Pin Fluorescent
18.0
1,800
-
-
G13 | Medium Bi-Pin Fluorescent
18.0
400
-
-
G13 | Medium Bi-Pin Fluorescent
36.0
55
-
-
G13 | Medium Bi-Pin Fluorescent
36.0
1,580
-
-
G13 | Medium Bi-Pin Fluorescent
36.0
4,300
-
-
G13 | Medium Bi-Pin Fluorescent
36.0
960
-
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

This TL-D lamp (tube diameter 26 mm) helps to create special effects and atmospheres or attract attention by using red, green, blue and yellow light. Apart from using the specific colors, it is also possible to mix the colors to create white light. This lamp offers a high light output, thanks to the use of basic powders. Application areas include shops and showrooms, bars and restaurants, demonstration areas, sign lighting and entertainment stores.

Benefits

  • Choice of attractive colors

Features

  • The fluorescent powders of Red and Yellow lamps are mixed with a pigment to filter out unwanted wavelengths

  • Can be used with conventional or electronic gear

Applications

  • For color effects in stage lighting, shop-window lighting, festive lighting, bars, dance halls etc.

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads