Pakistan - English

Philips T8 Standard

Extra low mercury

Products

Product family information

Description

Philips T8 lamps are energy-efficient lighting solutions.

Benefits

  • Better for the environment - only 1.7mg of mercury per lamp with ALTO II Technology

  • Reduce maintenance costs by extending the relamping cycle

Features

  • 95% lumen maintenance and reduced lamp-end blackening

  • Available in multiple wattages: 17W, 25W and 32W

Applications

  • Ideal for applications requiring maximum maintained light output.

Downloads