Pakistan - English

Philips T8 Slimline

Long Life, Environmentally-Responsible Lamps

Products

Product family information

Description

Philips leads the industry with the lowest level mercury technology. Reducing the mercury level (source reduction) during the manufacturing phase is essential to creating products that are less harmful to the environment.

Benefits

  • Sustainable lighting solution - Reduces the impact on the environment—low mercury and energy efficient.

  • Reduced lamp end blackening.

Features

  • Up to 15,000 hours rated average life

  • T8 lamps means reduced maintenance and disposal costs.

Applications

  • Industry
  • Parking

Warning & Safety

  • Lamp contains mercury.

  • Manage in accord with disposal laws.

Downloads