Pakistan - English

Philips T8 High CRI Lamps

Excellent color rendering, low mercury, improved outcome

Products

Product family information

Description

Philips T8 High CRI lamps featuring ALTO II technology are ideal when better color rendering properties are preferred.

Benefits

  • Reduced impact on the environment without sacrificing performance

  • ALTO II means 50% less mercury than the original ALTO T8 lamps

Features

  • 95% lumen maintenance and reduced lamp-end blackening

  • 90 color rendering index

Applications

  • Office
  • Industry
  • Retail

Downloads