Pakistan - English

Philips MASTER TL-D Xtreme

Fit and Forget

Products

Product family information

Description

This MASTER TL-D Xtreme lamp offers extremely long lifetime. This results in extra-low lamp cost over life. It is therefore suitable for places where lamp replacement is expensive, due to high ceilings or disturbance of operations, and applications with long burning cycles, e.g. tunnels, oil rigs, manufacturing lines. It can be operated on existing gear or dedicated HF Xtreme gear.

Benefits

  • Extremely long lifetime - up to 10 years of operation - results in lower maintenance costs, less waste and disposal costs at end-of-life

  • Less hassle due to fewer early failures

Features

  • Extremely long lifetime - up to 10 years operation; longest lifetime is achieved with special designed Philips HF Xtreme gear

  • End-cap has an x-shaped green bottom plate to distinguish the lamp from other fluorescent lamps

Applications

  • Suitable for use in applications where maintenance is expensive (high ceilings, difficult to reach) and disruptive (stopping of production process, closure of tunnels), or where lamp failure is unacceptable for e.g. safety reasons: tunnels, process, food and petrochemical industries

Warning & Safety

  • To achieve published lifetimes for 100% operation, do not dim below 30%

  • When used on electromagnetic gear, it is strongly recommended to apply only Philips S10 or S10E starters (for 18W types S2 or S2E) to achieve the published lifetimes, and to install new starters when relamping.

Downloads