Pakistan - English

Philips MASTER TL-D 90 Graphica

Seeing colors as they are

Products

Product family information

Description

This TL-D lamp has excellent color rendering which makes it very suitable for the graphical and printing industry to check the quality of printed material.

Benefits

  • Making representation of colors extremely realistic

  • Consistent with the strict standards for the graphical industry defined in standard EN-12464

Features

  • High-quality fluorescent coating for excellent color rendering and very accurate color point

  • Use of mix of three-band phosphors and halophosphates for high efficacy

Applications

  • Used in applications where excellent color rendering is crucial, such as the graphical industry, printing industry, photo shops, hospitals, etc.

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads