Philips Energy Advantage T8

Energy savings, extra low mercury

Products

Product Compare
28
2,725
3000
-
G13 | Medium Bi-Pin Fluorescent
28
2,725
3500
-
G13 | Medium Bi-Pin Fluorescent
28
2,725
4100
-
G13 | Medium Bi-Pin Fluorescent
28
2,675
5000
-
G13 | Medium Bi-Pin Fluorescent
25
2,500
3500
-
G13 | Medium Bi-Pin Fluorescent
25
2,500
4100
-
G13 | Medium Bi-Pin Fluorescent
25
2,400
5000
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Philips Energy Advantage T8 lamps offer high energy savings without sacrificing performance.

Benefits

  • Operates on any Instant Start and Programmed Start Ballast‡

  • Reduce maintenance costs by extending the relamping cycle

Features

  • Save 7 watts and nearly $26 in energy costs over the life of the lamp when comparing the Energy Advantage T8 25W XEW to a standard T8 32W lamp**

  • Available in multiple wattages: 25W, 28W and 30W

Applications

  • Ideal for applications requiring maximum energy savings.

Warning & Safety

  • In order to ensure the integrity of the coating, it is strongly recommended to replace Secura lamps before or at the moment the specified lamp life (50% failures @ 3 hrs switching cycle) is reached.

Downloads