Pakistan - English

Philips Energy Advantage Extra Long Life T8

Energy savings, extra long life, extra low mercury

Products

Product Compare
25
2,400
3500
-
G13 | Medium Bi-Pin Fluorescent
28
2,650
3500
-
G13 | Medium Bi-Pin Fluorescent
28
2,650
4100
-
G13 | Medium Bi-Pin Fluorescent
25
2,400
4100
-
G13 | Medium Bi-Pin Fluorescent
25
2,350
5000
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Philips Energy Advantage T8 Extra Long Life lamps are an industry first. These lamps offer high energy savings and have extra long life.

Benefits

  • Save $32 in energy costs over the rated average life of the lamp** when compared to a standard 32W T8 lamp

  • Operates on any Instant Start and Programmed Start ballast***

Features

  • Save 7 watts per lamp instantly when comparing an Energy Advantage T8 25W to a standard 32W T8 lamp

  • Only 1.7mg of mercury with ALTO II Technology

Applications

  • Ideal for applications where energy savings and longer relamp cycles would be beneficial.

Warning & Safety

  • In order to ensure the integrity of the coating, it is strongly recommended to replace Secura lamps before or at the moment the specified lamp life (50% failures @ 3 hrs switching cycle) is reached.

Downloads