Philips Advantage T8

High performance, extra low mercury

Products

Product Compare
32
3,000
3000
-
G13 | Medium Bi-Pin Fluorescent
32
3,000
3500
-
G13 | Medium Bi-Pin Fluorescent
32
3,000
4100
-
G13 | Medium Bi-Pin Fluorescent
32
3,000
5000
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Philips Advantage T8 lamps are an energy-efficient solution and offer high lumen output.

Benefits

  • Reduced impact on the environment without sacrificing performance

  • Better for the environment--only 1.7mg of mercury with ALTO II Technology

Features

  • High lumens enable multiple system options to maximize energy savings and reduce lighting costs

  • Fully dimmable without burn-in

Applications

  • Ideal for applications requiring maximum light output.

Warning & Safety

  • In order to ensure the integrity of the coating, it is strongly recommended to replace Secura lamps before or at the moment the specified lamp life (50% failures @ 3 hrs switching cycle) is reached.

Downloads