Philips MHN-TD

Product Description

Products

Product Compare
77.0
5,800
4200
-
RX7s
155.0
12,500
4200
-
RX7s
250.0
-
4200
-
FC2
77.0
5,800
3000
-
RX7s
155.0
13,400
3000
-
RX7s

Product family information

Description

Double-ended quartz Metal-halide lamp

Benefits

  • All types are UV-Block for reduced health and fading risks

Features

  • Quartz discharge tube containing high-pressure mercury and a mixture of dysprosium, holmium and thulium halides (4200 K) or tin iodide (3000 K), with sodium and thallium added for color correction and arc stabilization

  • Double-ended lamps housed in a tubular clear UV-Block quartz evacuated outer envelope

Applications

  • Indoors - accent lighting, general lighting in downlighters, e.g. in shops and malls
  • Downlighters, uplighters and wall-washers, e.g. in shops and malls
  • Outdoors - floodlighting monuments, facades and billboards

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads