Products
Product family information
Description
Compact, single-ended, very high-efficiency, long-life ceramic metal-halide discharge lamp producing crisp white sparkling light with high color rendering
Benefits
High-intensity beam of crisp white sparkling light makes merchandise look irresistible
Stable color and lumen output over life keeps your store attractive season after season
Features
Crisp white sparkling light
Excellent color rendering, with extra red
Applications
Warning & Safety
Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures