Pakistan - English

Philips MASTERColour CDM-R111

Beautiful sparkle, trendy design

Products

Product family information

Description

The MASTERColour CDM-R111 combines the trendy look of 111 mm aluminum reflector halogen lamps with the long life, high energy efficiency and crisp white light of MASTERColour CDM.

Benefits

  • Low operating costs

  • Easy installation

Features

  • High lamp efficacy

  • Long lifetime compared to incandescent and halogen lamps

Applications

  • Accent and decorative lighting: display lighting with sparkling, theatrical effects, even in surroundings with very high background ambient light levels like shop windows
  • General lighting: in downlighters, a warm and comfortable atmosphere can be created

Warning & Safety

  • Control gear must include end-of-life protection (IEC61167, IEC 62035)

  • Use only with electronic control gear. 35W/830 lamps may also use electromagnetic gear.

Downloads