Pakistan - English

Philips MasterColor CDM ED23 1/2 Elite

Upgrade to better white light

Products

Product Compare
100.4
-
4180
-
E39 | Single Contact Mogul Screw

Product family information

Description

Philips MasterColor Ceramic Metal Halide Pulse Start ED23 1⁄2 Lamps are a better value than quartz metal halide, with longer life, higher lumen maintenance, and energy efficiency.

Benefits

  • Easy upgrade to better white light just by changing your bulb

  • Improved lifetime maintenance increases time between re-lamping

Features

  • Better rated average life of up to 24,000 hours

  • Better lumen maintenance than quartz metal halide

Applications

  • Ideal for downtown areas, colleges and universities where visibility and quality of light are important.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads